IESNA:LM-63-2002
[TEST]P1203070
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-760-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9091
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1258.8 1410.4 1576.3 1741 1877.6 1967.8 2012.8 2032.3 2050.4 2075.5
2109.9 2151.3 2205.1 2259.6 2318.5 2398.6 2513.9 2681.7 2929.7 3273.5
3730.1 4332.6 5154.2 6173.8 6831.4 6672.3 6184.5 5513.1 4788.5 4100.8
3397.5 2621.6 1794.3 1054.6 427.7 107.7 0
1258.8 1421 1601.4 1789.3 1938.3 2036 2084.2 2098.6 2106.2 2109.9
2119.3 2131.8 2148.1 2155 2176.9 2225.8 2311.6 2448.1 2669.2 2994.2
3432 4042.6 4961.3 6311.6 8107.1 8678.3 8217.4 7670.6 7065.6 6435.6
5506.2 4302.5 2998.6 1825.6 720.8 230.5 0
1258.8 1444.8 1657.7 1875.1 2054.8 2163.8 2195.1 2175.7 2129.3 2062.3
1988.4 1917.7 1847.5 1782.4 1750.4 1788.6 1955.2 2250.8 2608.4 2943.5
3261 3631.1 4137.2 4866.8 6264 7937.4 7596.1 6785.1 6252.7 5888.2
5369.1 4618.2 3608 2511.4 982 161.6 0
1258.8 1457.3 1716 1952.7 2141.9 2233.9 2232 2152.5 2026.6 1893.9
1768 1662.8 1581.3 1533.7 1580.7 1814.3 2212 2698 3210.9 3751.4
4342.6 4905.6 5443 6066.1 6987.3 8163.5 8392.1 7785.8 7105.7 6408.7
5580.7 4469.1 3152.7 1526.2 597.5 67 0
1258.8 1476.8 1728.5 1977.8 2170.7 2263.4 2223.9 2083.6 1906.4 1764.2
1637.7 1536.9 1464.9 1448.6 1584.5 1944.6 2479.4 3151.4 3980 4987
6091.1 7226.6 8361.4 9381.6 10540.8 11606.8 11876.7 11388.8 10458.8 9218.1
7586.7 5340.2 3465.8 1916.4 924.4 107.1 0
1258.8 1478 1731.7 1977.8 2164.4 2247.1 2207 2070.5 1894.5 1736.7
1610.2 1511.2 1446.1 1455.5 1644.6 2069.2 2681.7 3484.6 4504.8 5665.9
6849.6 8008.2 9173.7 10374.9 11733.3 12720.9 12776.6 11997.5 10639.8 8843.6
6966.1 5174.3 3381.3 1967.1 779.7 98.3 0
1258.8 1478 1725.4 1962.7 2133.7 2212 2202.6 2114.3 1978.4 1829.3
1696.6 1597.6 1529.4 1523.7 1672.8 2046 2593.4 3247.9 4012.5 4860.5
5707.9 6559 7376.9 8198.6 9324.6 10428.1 10723.1 10173.8 9240.1 8024.5
6667.3 5168 3892.3 2317.8 879.9 77.7 0
1258.8 1461.1 1691.6 1907.6 2064.2 2144.4 2170 2155.6 2096.1 2006.6
1907 1811.2 1728.5 1684.1 1725.4 1927.7 2295.3 2769.4 3274.8 3743.2
4195.4 4592.5 4967 5490.6 6486.3 7486.5 7357.5 6508.2 5724.2 5030.9
4165.4 3130.1 2099.9 1021.5 286.8 35.1 0
1258.8 1460.5 1666.5 1856.3 1993.4 2069.8 2113.7 2141.9 2156.3 2160.6
2153.1 2131.8 2105.5 2076.7 2072.3 2123.1 2278.4 2550.2 2931 3364.3
3861 4477.2 5291.4 6348.5 7459.6 7668.7 6505.1 5027.1 3697.5 2692.4
2113.1 1543.8 1119.8 658.8 183.5 7.5 0
1258.8 1426 1599.5 1759.2 1875.7 1945.8 1997.8 2042.9 2084.9 2138.1
2195.7 2253.3 2326.6 2396.8 2491.9 2634.1 2838.9 3131.4 3574.2 4177.9
4915.6 5771.7 6788.8 7926.1 8333.8 7733.2 6313.5 4737.8 3199.6 2307.8
1669.6 1114.1 670.7 154.7 3.8 0 0
1258.8 1422.3 1585.1 1722.9 1828.1 1892 1938.9 1987.8 2034.1 2087.4
2152.5 2222.6 2309.7 2404.9 2523.9 2693.6 2927.8 3244.7 3663.1 4198.5
4891.8 5722.9 6493.2 6940.4 6855.2 6198.9 4982.6 3614.9 2319.7 1649
1137.9 713.3 397.1 86.4 0 0 0
1258.8 1397.8 1545.6 1665.9 1755.4 1814.3 1855 1899.5 1946.5 1994.7
2055.4 2128.1 2212.6 2306.6 2419.3 2567.1 2765.6 3028 3363.7 3830.3
4438.4 5022.1 5308.3 5210 4864.9 4286.2 3374.4 2283.4 1233.1 728.4
401.4 179.7 69.5 8.8 0 0 0
1258.8 1383.4 1498 1582 1645.2 1683.4 1710.4 1745.4 1776.1 1805.6
1846.9 1902 1967.1 2029.8 2096.8 2178.8 2275.3 2391.1 2533.3 2675.4
2718.7 2575.9 2214.5 1790.5 1318.3 915 646.3 466.6 327.5 235.5
159.1 95.2 53.2 23.8 4.4 0 0
1258.8 1347.7 1432.9 1495.5 1531.9 1550.7 1563.8 1569.4 1565.7 1551.3
1530 1518.7 1506.2 1476.1 1410.4 1316.4 1218.7 1125.4 1045.3 990.8
963.2 938.2 903.7 845.5 801 766.6 660.1 534.8 353.2 247.4
176.6 122.7 81.4 35.1 5 0 0
1258.8 1312 1373.4 1419.8 1444.8 1451.1 1436.7 1397.8 1335.2 1253.8
1166.1 1095.4 1049 1020.8 998.3 965.1 917.5 871.8 836.1 817.3
817.3 822.3 823.6 818.5 781.6 700.2 613.7 556.1 468.5 376.4
273.1 179.1 97.7 38.2 2.5 0 0
1258.8 1283.2 1312.7 1346.5 1370.9 1368.4 1335.2 1270.7 1192.4 1119.2
1058.4 1015.2 990.1 971.4 949.4 915.6 868 810.4 754 709.6
685.8 688.9 708.3 721.5 716.5 694.5 646.9 569.9 484.1 403.3
327.5 257.4 187.3 109 47 0 0
1258.8 1244.4 1253.8 1277.6 1303.9 1316.4 1297 1254.4 1206.8 1164.2
1121 1072.2 1021.5 972 923.8 873 817.3 758.4 702.7 657
616.3 581.8 552.4 533.6 527.9 526.1 516.1 493.5 454.7 400.2
308.8 211.7 117.1 62 22.5 0 0
1258.8 1218.7 1195.6 1200.6 1238.8 1287.6 1325.8 1329 1302 1259.4
1210 1151.1 1082.8 1010.8 942.5 877.4 815.4 755.3 701.4 659.5
628.8 608.7 592.5 572.4 541.7 493.5 443.4 407.1 374.5 338.2
290.6 224.8 144.7 83.9 27.6 0 0
1258.8 1188 1134.2 1126 1163.6 1258.2 1359.6 1407.2 1392.8 1339
1274.5 1208.7 1139.2 1062.2 985.1 910 839.2 774.1 717.1 673.2
640.1 616.9 607.5 601.2 587.4 557.4 521.1 479.7 437.8 388.9
329.4 256.8 189.1 119 38.8 0 0
1258.8 1158.6 1077.8 1037.7 1057.2 1152.3 1292 1404.1 1431 1384.1
1305.8 1230.6 1161.1 1088.5 1016.4 944.4 873 803.5 742.8 696.4
657.6 631.9 613.1 605 593.1 571.2 539.8 504.8 466.6 424
365.1 290 212.9 117.1 36.3 1.3 0
1258.8 1132.3 1043.4 990.8 998.3 1083.5 1212.5 1325.2 1388.5 1370.9
1305.2 1230.6 1161.1 1092.2 1024.6 956.9 886.8 817.9 757.8 707.1
663.9 634.4 612.5 599.3 585.6 560.5 523.6 483.5 443.4 396.4
338.2 261.8 190.4 101.5 27.6 0 0
1258.8 1127.3 1021.5 948.2 934.4 990.8 1091.6 1206.8 1283.2 1290.8
1250 1186.8 1124.2 1065.9 1008.3 946.3 881.2 815.4 754.7 702.7
658.2 626.3 598.7 573.7 543.6 499.1 437.1 365.1 297.5 241.7
186.6 124.6 75.8 38.2 3.1 0 0
1258.8 1096.6 966.3 863.6 812.9 815.4 847.3 890.6 925 943.2
943.2 920.6 891.8 861.1 827.3 791.6 756.5 718.3 672.6 625.6
580.6 529.2 476 429.6 382.7 319.4 256.8 211.1 174.7 139
102.1 63.3 29.4 8.1 0 0 0
1258.8 1074.1 924.4 799.8 722.7 689.5 678.9 677.6 673.9 668.2
656.3 633.8 606.9 574.9 537.3 506.7 476.6 453.4 438.4 432.1
424 406.5 378.3 342.6 300 255.5 214.2 177.9 143.4 112.1
80.2 45.1 19.4 3.1 0 0 0
1258.8 1062.8 896.2 760.3 670.7 626.3 603.1 583.1 560.5 535.5
512.9 494.8 474.1 457.2 437.1 417.1 395.8 368.2 337.6 311.9
285.6 261.8 241.1 224.8 206.7 184.1 159.1 134 107.1 82
55.7 35.1 16.9 0.6 0 0 0
1258.8 1053.4 879.3 739.6 645.7 595.6 564.9 535.5 507.3 479.1
452.2 429 407.1 385.2 365.1 345.7 325 303.7 283.7 262.4
242.4 224.8 209.2 192.3 172.2 154.7 134.6 112.1 86.4 63.9
46.3 27.6 9.4 0 0 0 0
1258.8 1062.2 884.9 742.8 641.3 582.4 543 512.9 487.2 462.2
437.1 413.3 388.9 367 347 326.9 306.2 283.7 261.2 238
217.9 201 186.6 174.1 161.6 147.8 129 108.3 90.2 74.5
57.6 39.5 14.4 0 0 0 0
1258.8 1067.2 891.2 747.1 638.8 567.4 525.4 498.5 474.7 449.7
425.9 402.1 380.8 360.7 341.9 321.9 301.9 279.3 256.8 234.2
214.2 199.8 187.9 177.9 166 149.7 127.8 109.6 95.8 81.4
63.9 42.6 16.9 5 0 0 0
1258.8 1067.2 898.1 752.8 636.9 555.5 511 485.4 461.6 437.8
411.5 388.9 369.5 348.2 327.5 306.9 285.6 264.3 243 223
206.7 196 186 175.4 159.1 136.5 109 95.8 82 67
48.8 25.7 10.6 2.5 0 0 0
1258.8 1088.5 925 779.1 652.6 558 507.9 481 457.2 437.1
414 392 370.8 350.1 328.8 308.1 286.8 266.2 246.8 229.2
214.8 203.5 192.3 178.5 158.4 126.5 95.2 82 68.9 54.5
38.8 22.5 11.9 5 1.3 0 0
1258.8 1101 943.2 797.2 666.4 566.8 511 481.6 458.4 437.1
415.2 393.9 373.3 352.6 332.6 312.5 291.8 271.8 253 236.1
221.7 209.8 197.3 181.6 159.7 126.5 93.9 80.8 67 53.2
37 21.9 12.5 6.3 3.1 0 0
1258.8 1106 955.1 812.9 678.9 582.4 513.5 484.7 459.1 440.9
420.2 399.6 379.5 359.5 340.1 321.3 301.2 281.2 262.4 243.6
228.6 216.1 202.9 188.5 161.6 128.4 99.6 87.1 72.6 58.2
41.3 25.1 15 9.4 5.6 2.5 0
1258.8 1141.1 1009.6 873.7 739 620.6 537.3 491 465.9 445.9
427.7 409 390.2 371.4 352 332.6 313.1 293.1 274.9 257.4
241.7 227.3 212.9 196.7 176.6 150.9 119 101.5 86.4 71.4
54.5 34.4 21.3 13.8 10 5 0
1258.8 1167.4 1059 938.2 809.1 686.4 583.7 506.7 468.5 445.9
427.7 409.6 391.4 372.6 353.8 333.8 312.5 293.1 274.3 256.8
242.4 227.3 211.7 194.1 174.7 153.4 129 108.3 93.3 78.3
62.6 45.1 23.2 13.8 8.8 4.4 0
1258.8 1192.4 1116.6 1020.8 913.7 796 680.8 569.9 486 450.3
429 409.6 391.4 372.6 352.6 333.2 312.5 291.8 271.8 250.5
230.5 211.7 194.1 177.9 164.1 147.8 127.8 106.5 86.4 70.8
57 42.6 23.8 10.6 5.6 1.9 0
1258.8 1232.5 1196.2 1140.4 1050.3 946.9 843.6 738.4 601.9 492.3
440.3 415.8 395.8 376.4 357.6 338.2 318.1 298.1 277.4 255.5
234.9 214.2 195.4 177.9 161 143.4 124.6 106.5 86.4 65.8
50.7 35.7 22.5 11.9 5.6 2.5 0
1258.8 1273.8 1281.4 1273.8 1230.6 1163 1082.8 993.9 879.9 732.7
580.6 467.8 414 389.5 371.4 353.8 335.1 318.8 303.1 284.3
265.5 242.4 219.2 197.9 181 164.7 181 189.8 143.4 114.6
75.8 55.7 31.9 15.7 7.5 3.8 0
1258.8 1314.6 1369 1413.5 1431 1417.3 1372.8 1314.6 1260.1 1194.9
1095.4 960.1 801.6 640.1 509.2 439.6 419.6 404.6 378.3 354.5
336.3 320 296.9 279.9 295 306.2 258 196 119 88.9
66.4 48.2 32.6 18.8 9.4 3.1 0
1258.8 1355.9 1458 1553.2 1623.9 1664.6 1667.1 1644 1622.1 1615.2
1610.8 1592 1555 1508.7 1449.8 1381.6 1295.8 1213.7 1184.9 1292.6
1526.2 1748.6 1781.8 1544.4 1089.7 645.7 381.4 239.9 166 121.5
92.1 66.4 45.1 25.7 10 2.5 0
1258.8 1396 1539.4 1681.5 1800.5 1876.9 1913.3 1925.8 1938.3 1960.2
1994.1 2037.9 2090.5 2138.7 2187 2223.3 2280.9 2384.2 2577.1 2892.8
3302.3 3746.4 4179.8 4512.9 4551.8 4239.3 3639.3 2843.3 1985.3 1240.7
720.8 429 244.2 92.1 28.2 1.3 0
1258.8 1410.4 1576.3 1741 1877.6 1967.8 2012.8 2032.3 2050.4 2075.5
2109.9 2151.3 2205.1 2259.6 2318.5 2398.6 2513.9 2681.7 2929.7 3273.5
3730.1 4332.6 5154.2 6173.8 6831.4 6672.3 6184.5 5513.1 4788.5 4100.8
3397.5 2621.6 1794.3 1054.6 427.7 107.7 0
